??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anemostat
Description
QSTW, with Hot Water Coil
Bill of material
QSTW, with Hot Water Coil
ORDERNO
QSTW, with Hot Water Coil
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Series Fan Powered Air Terminal with Hot Water Coil
DESIGN_OPTION
design option
-1
DIAMETER
diameter
9.875
DISCHARGE_HEIGHT__Y_
discharge height "y"
17.500
DISCHARGE_WIDTH__X_
discharge width "x"
20
DUCT_INLET_RADIUS
duct inlet radius
4.969
FAMILY_NAME
family name
HEIGHT
height
18
HOST
host
0
HWC_CONN
hwc conn
1
HWC_CONN__B_
hwc conn "b"
3.391
HWC_CONN__C_
hwc conn "c"
1.625
HWC_CONN__D_
hwc conn "d"
0.938
HWC_CONN__E_
hwc conn "e"
1.578
HWC_CONN_TOP
hwc conn top
16.562
HWC_DEPTH_1_ROW__Z_
hwc depth 1-row "z"
12.250
INDUCTION_WIDTH__C_
induction width "c"
17
KEYNOTE
keynote
LENGTH
length
40
MANUFACTURER
manufacturer
Anemostat
MASSUNIT
massunit
1
MODEL
model
QSTW
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RADIUS
radius
4.938
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.anemostat.com
WIDTH
width
40
WORK_PLANE_BASED
work plane-based
0
NAME
name
QSTW, with Hot Water Coil
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions