??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Discontinued product
Product discontinued since 31 mar 2014. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Dostępne producty: 2
HELP_VARIABLE
Firma
Festo
Opis
QSMY-...-U (USA) - Złącze wtykowe - Y
Lista materiałowa
190838 QSMY-1/8-1/8-U
TNR
Numer części
TYP
Typ
INFO
Ważny do
Informacje dodatkowe
2014-03-31
NPT
Gwint
TK
mm
D
Średnica zew. przewodu
1/8 Cal
DN
3.175 mm
A
mm
B
mm
L
mm
L2
27.600 mm
E
21.000 mm
E2
11.000 mm
C
11.600 mm
P
10.000 mm
J
13.100 mm
HEX
Rozmiar klucza SW
Cal
SW
mm
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions