??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product discontinued since Mar 31, 2014. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QSMT(2) (USA) - Push-in T connector
Bill of material
190605 QSMT-5/32T-1/8-U
TNR
Part number
190605
TYP
Type
QSMT-5/32T-1/8-U
INFO
Valid until
Information
2014-03-31
D1
Tubing outside diameter
1/8 Inch
D2
Tubing outside diameter
5/32 Inch
D2N
3.969 mm
P
8.000 mm
C
11.600 mm
E
13.700 mm
E2
13.700 mm
J
5.600 mm
D
3.200 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions