??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Festo
Description
QSMLV-.-.-I - Push-in L-fitting
Bill of material
130831 QSMLV-M5-4-I
TNR
Part number
TYP
Type
D1
Thread
NENN
Nominal size
mm
D2
Tubing outside diameter
mm
D5
mm
D6
9.800 mm
H1
mm
H2
mm
H3
mm
L1
mm
SW
Width across flats
3.000 mm
T
Depth
mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions