??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QS-U (USA) - Push-in fitting
Bill of material
190682 QS-1/2-5/8-U
TNR
Part number
190682
TYP
Type
QS-1/2-5/8-U
D1
Thread
1/2-14NPT Inch
NENN
Nominal size
13.000 mm
D2
Pneumatic port
5/8 Inch
D5
26.000 mm
L2
15.000 mm
L1
41.300 mm
L3
33.200 mm
T
24.800 mm
SW
Schluesselweite
1
CNSMASSEXACT
Weight
0.0690 kg
GTIN
4052568323073
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions