??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arkalumen
Description
QF80DG-220016S-48V
Bill of material
QF80SG-220016
ORDERNO
QF80SG-220016
KEY_PRODUCT_FEATURES
key product features
Designs focused on balancing performance and cost High efficacy: 2000 lm, 4000 lm, and 8000 lm LED modules operating at >170 lm/W Aluminium core PCB allow for excellent heat dissipation CCT options from 2200K – 6500K, up to 95 CRI available Precise color options available including Red, Green, Blue, Amber Zhaga Book 7 compliant arrays available
WIDE_RANGE_OF_PRECISE_COLOR_OPTIONS_AVAILABLE_
wide range of precise color options available
Deep Blue (Typ 450 nm) Green (Typ 530 nm) Orange (Typ 610 nm) Red (Typ 620 nm)
NAME
name
QF80SG-220016
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions