??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Charvet
Description
QF_Charvet_V02102
Bill of material
V02102
ORDERNO
V02102
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090320
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
0
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.500
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Pro 800 Gas Floor Model Wok
DESIGN_OPTION
design option
-1
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
GAS_CONNECTION_HEIGHT
gas connection height
620
GAS_INPUT
gas input
32000.000
GAS_KW
gas kw
32
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
1.750
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.750
LOGO_ON
logo on
1
MANUFACTURER
manufacturer
Charvet
MASSUNIT
massunit
1
MODEL
model
V02102
OMNICLASS_NUMBER
omniclass number
23.21.21.00
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
URL
url
www.charvet.fr
URL_CUTSHEET
url cutsheet
www.charvet.fr
VERSION
version
2014
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
0
WEIGHT_IN_POUNDS
weight in pounds
143.300
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_Charvet_V02102
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions