??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Charvet
Description
QF_Charvet_V01696
Bill of material
V01698
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
E1090320
CONN_CONDUIT
conn conduit
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
LOGO_ON
logo on
1
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
23.21.21.13.29
PART_TYPE
part type
0
PHASE
phase
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
VERSION
version
2014
VOLTS
volts
WATTS
watts
WEIGHT_IN_POUNDS
weight in pounds
WORK_PLANE_BASED
work plane-based
0
DESCRIPTION
description
HP
hp
MANUFACTURER
manufacturer
MODEL
model
URL
url
URL_CUTSHEET
url cutsheet
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions