??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Charvet
Description
QF_Charvet_B00129
Bill of material
B00129
ORDERNO
B00129
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
5200
ASSEMBLY_CODE
assembly code
E1090320
CONN_CONDUIT
conn conduit
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
One Series Electric Twin Hotplate Boiling Top on Bridge Unit
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
-30.000
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
HOST
host
0
HP
hp
6.973304000000
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
LOGO
logo
1
MANUFACTURER
manufacturer
Charvet
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
B00129
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.21.21.13.35
PART_TYPE
part type
0
PHASE
phase
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
URL
url
www.charvet.fr
URL_CUTSHEET
url cutsheet
www.charvet.fr
VERSION
version
2014
VOLTS
volts
400.000
WATTS
watts
5200
WEIGHT_IN_POUNDS
weight in pounds
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_Charvet_B00129
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions