??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Charvet
Description
QF_Charvet_B00107
Bill of material
B00107
ORDERNO
B00107
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1090320
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
One Series Gas Three Burner Boiling Table, Single Burner on Right
DESIGN_OPTION
design option
-1
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
GAS_CONNECTION_HEIGHT
gas connection height
-30.000
GAS_INPUT
gas input
23000
GAS_KW
gas kw
23
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
1.750
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
LOGO
logo
1
MANUFACTURER
manufacturer
Charvet
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MODEL
model
B00107
OMNICLASS_NUMBER
omniclass number
23.21.21.13.35
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
URL
url
www.charvet.fr
URL_CUTSHEET
url cutsheet
www.charvet.fr
VERSION
version
2014
WEIGHT_IN_POUNDS
weight in pounds
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_Charvet_B00107
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions