??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
QF_AtlasMetal_PDOHxxxx_cat
Bill of material
QF_AtlasMetal_PDOHxxxx_cat
ORDERNO
QF_AtlasMetal_PDOHxxxx_cat
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
432
ASSEMBLY_CODE
assembly code
E1090300
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CUT_OUT_DEPTH
cut out depth
13.688
CUT_OUT_WIDTH
cut out width
17.688
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Oval Plate Dispenser, Heated
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
6.000
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
3.600
FLANGE_DEPTH
flange depth
14.500
FLANGE_WIDTH
flange width
18.500
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEAT_SWITCH
heat switch
1
HEIGHT
height
29.250
HOST
host
0
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
-
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://atlasfoodserv.com/#
URL_CUTSHEET
url cutsheet
https://atlasfoodserv.com/#
VERSION
version
2016
VOLTS
volts
120.000
WATTS
watts
420.000
WEIGHT_IN_POUNDS
weight in pounds
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
QF_AtlasMetal_PDOHxxxx_cat
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions