??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
American Panel
Description
QF_AMERICAN_PANEL_AP3BCF30-1
Bill of material
QF_AMERICAN_PANEL_AP3BCF30-1
ORDERNO
QF_AMERICAN_PANEL_AP3BCF30-1
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
5-15P
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
25.875
DESCRIPTION
description
BLAST CHILLER/SHOCK FREEZER(SELF-CONTAINED)
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
10
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
36
HOST
host
0
HP
hp
3/4
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0
LENGTH
length
25.5
MANUFACTURER
manufacturer
AMERICAN PANEL
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
AP3BCF30-1
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CASTERS
show casters
1
SHOW_CLEARANCE
show clearance
1
SHOW_LEGS
show legs
0
SHOW_LOGO
show logo
1
VERSION
version
2015
VOLTS
volts
120
WATTS
watts
1200
WEIGHT_IN_POUNDS
weight in pounds
301
WORK_PLANE_BASED
work plane-based
0
NAME
name
QF_AMERICAN_PANEL_AP3BCF30-1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions