??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Firma
Festo
Beschreibung
QBMT-M (USA) - T-Steckverschraubung
Stückliste
533247 QBMT-M5-1/8-U-M
TNR
Teilenummer
TYP
Typ
T
Gewinde
D
Schlauchaußendurchmesser
1/8 Zoll
A
mm
B
mm
L
mm
P
7.700 mm
C
Tiefe
11.000 mm
E
26.800 mm
H
mm
WT
mm
NS
2.500 mm
CNSMASSEXACT
Gewicht
kg
GTIN
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Embedded user actions