??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
QBML-U-M (USA) - Push-in L-fitting
Bill of material
533228 QBML-M5-1/8-U-M
TNR
Part number
TYP
Type
D
Tubing outside diameter
1/8 Inch
NENN
Nominal size
2.500 mm
R
Thread
A
mm
B
mm
L
mm
P
Diameter
7.700 mm
C
11.000 mm
E
13.400 mm
H
Width across flats
mm
CNSMASSEXACT
Weight
kg
GTIN
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions