??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QBM-H (USA) - Push-in connector
Bill of material
572280 QBM-5/32H-1/8-U
TNR
Part number
572280
TYP
Type
QBM-5/32H-1/8-U
D1
Tubing outside diameter
5/32 mm
NENN
Nominal size
2.400 mm
D2
Tubing outside diameter
1/8 mm
D5
7.600 mm
L1
30.400 mm
L2
12.400 mm
T
Depth
11.300 mm
CNSMASSEXACT
Weight
0.0010 kg
GTIN
4052568374563
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions