??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Accurate Bushing
Description
PYR Plain Yoke Type
Bill of material
PYR-4
ORDERNO
VAR_A__BORE_DIAMETER
(a) bore diameter
VAR_A__BORE_DIAMETER_TOLERANCE
(a) bore diameter tolerance
VAR_B__ROLLER_WIDTH
(b) roller width
VAR_C__SHOULDER_LENGTH
(c) shoulder length
VAR_D__ROLLER_O_D_
(d) roller o.d.
VAR_D__ROLLER_O_D__TOLERANCE
(d) roller o.d. tolerance
+.000-.001
VAR_R__SHOULDER_WIDTH_OR_END_PLATE_DIAMETER
(r) shoulder width or end plate diameter
VAR_W__OVERALL_WIDTH
(w) overall width
VAR_W__OVERALL_WIDTH_TOLERANCE
(w) overall width tolerance
+.005-.010
BEARING_TYPE
bearing type
TRB
DYNAMIC_THRUST_LOAD_RATING__LBS__500_HRS__33_RPM_
dynamic thrust load rating (lbs) 500 hrs. 33 rpm.
RADIAL_BASIC_DYNAMIC_RATING__LBS__500_HRS__33_RPM_
radial basic dynamic rating (lbs) 500 hrs. 33 rpm.
SMITH_BEARING__NUMBER
smith bearing® number
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions