??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
binder
Description
Push Pull, series 420, Subminiature Connectors - female cable connector
Bill of material
99 4706 00 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
Push Pull, series 420, Subminiature Connectors
BEZ
designation
BER
Range
Subminiature Connectors
STBAUF
Connector design
female cable connector
POLZ
Number of contact
PRGRKU
Product group (short)
Micro Push-Pull
SER
Series
series 420
STVER
Connector locking system
Micro Push-Pull
ANSQM
Cross-sectional area (mm)
max. 0.14 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 26
MECHLD
Mechanical operation
> 1000 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
125 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
1 A
DGWST
Contact resistance
≤ 8 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
80 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
3.0 - 4.0 mm
MAGK
Material housing/cable
PA
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Embedded user actions