??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
PureStyle IntelliHue Powercore
Bill of material
PureStyle IntelliHue Powercore
ORDERNO
PureStyle IntelliHue Powercore
APPARENT_LOAD
apparent load
13
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
30°x60°
BEAM_ANGLE_CONSTRAINT
beam angle constraint
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_SYSTEM
control system
Color Kinetics full range of controllers, including Light System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
58.5 x 298.8 x 40 mm (2.3 x 11.75 x 1.57 in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_ANGLE
fixture angle
90
FIXTURE_ANGLE_CONSTRAINT
fixture angle constraint
90
FIXTURE_CONNECTIONS
fixture connections
Integral male / female connectors
FIXTURE_LENGTH
fixture length
12
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
100 to 277 VAC, auto-ranging, 50/60 Hz
INTERFACE
interface
Data Enabler Pro (DMX or Ethernet)
KEYNOTE
keynote
LAMP
lamp
LED
LED_CHANNELS
led channels
Available in 2700 K, 3000 K, 3500 K, 4000 K, and solid blue.
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Philips Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MEDIUM_BEAM_ANGLE
medium beam angle
1
MODEL
model
Please Load Accompanying Type Catalog (.txt)
MOUNTING_METHOD
mounting method
Mount PureStyle IntelliHue Powercore luminaires directly to a wall, ceiling, cabinet, or other secure surface.
NARROW_BEAM_ANGLE
narrow beam angle
0
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
PureStyle_IntelliHue_Powercore_2700K_12in_MediumBeam.IES
POWER_CONSUMPTION
power consumption
13W maximum at full output, steady state
POWER_FACTOR
power factor
0.9
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
PureStyle IntelliHue Powercore
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/essentialwhite/ewfusepcpd/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
TEMPERATURE_RANGE
temperature range
-40 to 50 °C (-40 to 122 °F) Operating; -20 to 50 °C (-4 to 122 °F) Startup; -40 to 80 °C (-40 to 176 °F) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2015 v1.0a
VOLTAGE
voltage
100
WATTAGE_COMMENTS
wattage comments
13W
WEIGHT
weight
0.5 kg (1.1 lb)
WIDE_BEAM_ANGLE
wide beam angle
0
NAME
name
PureStyle IntelliHue Powercore
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions