??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KKDC
Description
PUK-L
Bill of material
PUK-L 3000K Clear cover
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
50
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
PUK-L
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
2
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
VERSION
version
2019
WATTAGE_COMMENTS
wattage comments
2.64W
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions