??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Apell
Description
PU861I
Bill of material
PU861I
ORDERNO
PU861I
BASINS
basins
1
CABINET
cabinet
450 mm
CUT_OUT
cut-out
840x480 mm
DEPTH
depth
208 mm
DRAINBOARD
drainboard
Yes
FINISHING
finishing
Brushed
FITTING
fitting
Fitting 8 mm
SIZE
size
870x510 mm
VAR__HOLE
ΓΈ hole
3,5
NAME
name
PU861I
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions