??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTFA5001
Bill of material
JW75LOKBH
ORDERNO
JW75LOKBH
APPLICATION
application
Level
CABLE_LENGTH__CM_
cable length (cm)
200
CLOSING_DISTANCE
closing distance
Vertical installation
CONNECTION_TYPE
connection type
Cable
CONTACT_TYPE
contact type
1NC
FEATURES
features
Vertical Polypro Level sensor 2m cable
MATERIAL
material
Polypropylene
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,5
MAX_SWITCHING_POWER
max switching power
50VA
MAX_SWITCHING_VOLTAGE
max switching voltage
300VAC
MOUNTING
mounting
Level - vertical installation
PRODUCT_RANGE
product range
PTF
STANDARDS
standards
CE UKCA
NAME
name
JW75LOKBH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions