??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ALFA PLASTIC
Description
PTC Heater UL ( HT)
Bill of material
HT50
ORDERNO
AT_20_C__68_F__AMBIENT_TEMPERATURE
at 20°c (68°f) ambient temperature
at 20°C (68°F) ambient temperature
CONFORMITY
conformity
CE – UL
DELAYED_FUSE__ADVISED_
delayed fuse (advised)
DIMENSIONS_HXWXD
dimensions hxwxd
DOUBLE_THERMOSTAT_NC_0_60_C_NO_0_60_
double thermostat nc 0-60°c no 0-60°
THRV22
ELECTRICAL_CONNECTIONS
electrical connections
HEATING_CAPACITY
heating capacity
HEATING_ELEMENT_TYPE
heating element type
PTC resistor self regulating
HYGROSTAT_10_90_RH
hygrostat 10-90%rh
MUH
HYGROTHERMOSTAT_0_60_C_30_90_RH
hygrothermostat 0-60°c 30-90%rh
ETUH22
INSTALLATION_POSITION
installation position
Best efficiency in vertical position
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
OPERATING_TEMPERATURE
operating temperature
-45+70 (-49+158)
POWER_SUPPLY
power supply
110-250V AC or DC
PROTECTION_CLASS_IEC
protection class iec
Class II
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
RADIATOR
radiator
Extruded aluminium profile
STORAGE_TEMPERATURE
storage temperature
-45+80 (-49+176)
THERMOSTAT_NC_0_60_C
thermostat nc 0-60°c
THR2
WEIGHT
weight
WITH_INTEGRATED_FIXED_THERMOSTAT_NC_5_C
with integrated fixed thermostat nc 5°c
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions