??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
ASM
Description
PTAM7 PTDM7
Bill of material
XDU398NBZ
ORDERNO
CONNECTION
connection
Connector M12, 5-pin
HOUSING_MATERIAL
housing material
Stainless steel EN 1.4404 (AISI 316L)
LINEARITY
linearity
±0.5°
MEASUREMENT_RANGE
measurement range
up to ±180° for 1 axisup to ±60° for 2 axes
OUTPUT
output
Voltage 0.5 … 10 V, 0.5 … 4.5 VCurrent 4 ... 20 mA, 3 wireVoltage or current output, tare functionCANopenSAE J1939
PROTECTION_CLASS
protection class
IP67 IP69
RESOLUTION
resolution
0.05°
SENSING_DEVICE
sensing device
Integrated MEMS device
WEIGHT
weight
Approx. 390 g (without cable)
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions