??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASM
Description
PTAM5 PTDM5
Bill of material
1RBNVKP69
ORDERNO
CONNECTION
connection
Connector M12, 5-pinCable, standard length 2 m
HOUSING_MATERIAL
housing material
Stainless steel EN 1.4404 (AISI 316L)
LINEARITY
linearity
±0.5°
MEASUREMENT_RANGE
measurement range
up to ±180° for 1 axisup to ±60° for 2 axes
OUTPUT
output
Voltage 0.5 … 10 V, 0.5 … 4.5 VCurrent 4 ... 20 mA, 3 wireVoltage or current output, tare functionCANopenSAE J1939
PROTECTION_CLASS
protection class
IP67IP69, IP68 as option
RESOLUTION
resolution
0.05°
SENSING_DEVICE
sensing device
Integrated MEMS device
WEIGHT
weight
Approx. 250 g
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions