??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
CELDUC RELAIS
Description
PTA50010
Bill of material
DIZVFOBLH
ORDERNO
DIZVFOBLH
APPLICATION
application
Clearance Presence Speed
CABLE_LENGTH__CM_
cable length (cm)
10
CLOSING_DISTANCE
closing distance
18 mm with P6250000
CONNECTION_TYPE
connection type
2 wires
CONTACT_TYPE
contact type
1NO
FEATURES
features
1NO10W100VDC0
MATERIAL
material
Plastic
MAX_SWITCHING_CURRENT__A_
max switching current (a)
0,4
MAX_SWITCHING_POWER
max switching power
10VA
MAX_SWITCHING_VOLTAGE
max switching voltage
100VDC
MOUNTING
mounting
Attach using glue, attach with a clamp
PRODUCT_RANGE
product range
PTA PTB PTC
STANDARDS
standards
CE UKCA
NAME
name
DIZVFOBLH
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions