??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D.G. Controls
Description
PSDLED Series
Bill of material
PSDLED Series
ORDERNO
PSDLED Series
FAST_PULSE
fast pulse
240fpm (4Hz)
QUINTUPLE__5__FLASH
quintuple (5) flash
Five flash pulses repeating oncesecond
REVOLVING__SIMULATED_ROTATING_
revolving (simulated rotating)
120rpm
SLOW_PULSE
slow pulse
60fpm (1Hz)
STANDARD_PULSE
standard pulse
120fpm (2Hz)
STATIC
static
non-flashing
STROBE
strobe
1 pulse per second (1Hz)
TRIPLE_FLASH
triple flash
Three flash pulses repating twicesecond
NAME
name
PSDLED Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions