??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Proximity Switch inductive NSI-Q8-S-59-M
Bill of material
Proximity Switch inductive NSI-Q8-S-59-M
ORDERNO
Proximity Switch inductive NSI-Q8-S-59-M
DEGREE_OF_PROTECTION
degree of protection
IP67
ITEM_NO
item no
000006500006
OPERATION_VOLTAGE
operation voltage
10-30VDC PNP
SCHALTFREQUENZ__KHZ_
schaltfrequenz [khz]
3
SCHALTHYSTERESE__PROZENT_
schalthysterese [prozent]
5
STROMBELASTBARKEIT__MA_
strombelastbarkeit [ma]
200
SWITCHING_BEHAVIOUR
switching behaviour
closing contact
SWITCHING_DISTANCE
switching distance
1,5
NAME
name
Proximity Switch inductive NSI-Q8-S-59-M
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions