??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Protection Hoods
Bill of material
CUFF10B
ORDERNO
A
a
B
b
C
c
COLOR
color
RAL 7035
CONFORMITYCERTIFI_CATIONS
conformitycertifi cations
CE
D
d
DIMENSIONS
dimensions
Dimensions
E
e
F
f
FOR_USE_ON
for use on
MATERIAL
material
Painted steel sheet
MOUNTING
mounting
4 screws M4
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions