??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Offecct
Description
Propeller Table dia 90x72
Bill of material
propeller_table_dia_90x72_propeller_table___90x72_
VARIANTNAME
Propeller_Table_Ø_90x72_
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
AR, BR, CL, CO, EC, FK, PE, PY, UY, VE
VARREGIONOCEANIA
Region Oceania
AU, NZ, PF
VARREGIONNORTHAMERICA
Region North America
AW, BB, BS, CA, CR, GT, HN, JM, MX, PA, PR, SX, TT, US, VG, VI
VARREGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IR, JO, KW, LB, OM, PS, QA, SA, TR
VARREGIONEUROPE
Region Europe
AL, AT, AX, BA, BE, BG, CH, CS, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GR, HR, HU, IE, IS, IT, JE, LI, LT, LU, LV, MC, ME, NL, NO, PL, PT, RO, RS, RU, SE, SI, SK, UA, XK
VARREGIONASIA
Region Asia
AZ, BD, CN, HK, ID, IN, JP, KH, KR, KZ, MV, MY, PH, SG, TH, TW, VN
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
LR, MA, MU, SC, TN, TZ, ZA
VARPRODUCTGROUP
Product group
table
VARPRODUCTFAMILY
Product family
Furniture
VARPRODUCTSKU
Product SKU
Propeller_Table_D_90x72
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
720
VARMANUFACTURERNAME
Manufacturer name
Offecct
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Sweden
VARDEPTH
Depth
0
VARUNSPSCNAME
UNSPSC Name
Furniture and Furnishings
VARUNSPSCCODE
UNSPSC Code
56
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject category
Furniture
VARRADIUS
Radius
450.000003433228 mm
VARHEIGHT
Height
720 mm
VARDIAMETER
Diameter
900.000006866455 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.offecct.se/files/downloads/propeller.pdf
VARMODEL
Model
PROPELLER, Table
VARMANUFACTURERURL
Manufacturer URL
http://www.offecct.se/en/products/tables/propeller
VARMANUFACTURER
Manufacturer
OFFECCT
VARDESIGNER
Designer
Eero Koivisto
VARDESCRIPTION
Description
In designing the Propeller series, Eero Koivisto has renewed the existing typology of the functional T, 3-leg and 4-leg tables and modernized their appearance. Using modern technology, the base has been slimmed down and lowered to increase legroom and sitting comfort. The slender lines of the legs are reminiscent of industrial fans and aircraft propellers, thus giving the series its name. Propeller is a wide range of tables offering extensive variation. Propeller has a slender shape, whereby the form of the table-top and legs run along a single line, finally diverting at the base. The slight taper at the very end of the base keeps the legs sturdy despite their relatively slim construction.
VARARTICLENUMBER
Article Number
1341011010-72
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions