??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AutomationDirect
Description
Programmable Temperature Transmitters (TC or RTD Input)
Bill of material
XTH-0-UNV
ORDERNO
BRAND
brand
ProSense
ELECTRICAL_CONNECTION
electrical connection
FIELD_CONFIGURABLE
field configurable
Yes
HOUSING_MATERIAL
housing material
Plastic
INCLUDES
includes
INPUT_POTENTIOMETER_RESISTANCE
input potentiometer resistance
10-2000 Ohms
INPUT_RTD_SIGNAL_TYPES
input rtd signal types
Cu50, Cu100, Ni100, Ni500, Ni1000, Pt100, Pt1000, Pt50 and Pt500
INPUT_THERMOCOUPLE_SIGNAL_TYPE
input thermocouple signal type
J, K, N, T, E, R, S, B, C, D, L, U
INPUT_VOLTAGE_SIGNAL_RANGE
input voltage signal range
-10 mVDC to 100 mVDC
ISOLATION
isolation
Isolated
ITEM
item
Programmable temperature transmitter
MOUNTING
mounting
OPERATING_VOLTAGE
operating voltage
OUTPUT_CURRENT_SIGNAL_RANGE
output current signal range
4-20 mA
PROGRAMMABLE_TEMPERATURE_RANGE
programmable temperature range
Deg F or deg C
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions