??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Noble Company
Description
ProBase II
Bill of material
ProBase II
ORDERNO
ProBase II
ASSEMBLY_CODE
assembly code
D2030300
BASE
base
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUT_END
cut_end
0
CUT_HEAD
cut_head
0
CUT_SIDE_A
cut_side a
1
CUT_SIDE_B
cut_side b
1
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
32
DESCRIPTION
description
Noble Pro Base II Shower Base Kit
DESIGN_OPTION
design option
-1
DRAIN_HOLE_DIAMETER
drain hole diameter
3.000
DRAIN_LENGTH
drain length
24.000
DRAIN_WIDTH
drain width
4.500
DRAINLOC
drainloc
6.750
DRAWN_BY
drawn by
Sumex Design / Robert S. Weygant
FAMILY_NAME
family name
FLUSH_TO_WALL
flush to wall
0
HANG
hang
0.125
HEIGHT
height
2.467
HOST
host
5
KEYNOTE
keynote
09 30 13.A3
MANUFACTURER
manufacturer
Noble Company
MANUFACTURER_ADDRESS
manufacturer address
7300 Enterprise Drive, Spring Lake, MI 49456 USA
MANUFACTURER_EMAIL
manufacturer email
mailto:sales@noblecompany.com
MANUFACTURER_FAX
manufacturer fax
231-799-8850
MANUFACTURER_PHONE
manufacturer phone
231-799-8000
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-878-5788
MASSUNIT
massunit
1
MODEL
model
Pro Base II 3260
OMNICLASS_NUMBER
omniclass number
23.35.50.11.21
OMNICLASS_TITLE
omniclass title
Floor Base and Accessories
PART_TYPE
part type
0
PRODUCT_DATA
product data
http://www.noblecompany.com/Products/ShowerProducts/tabid/59/Default.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILE_FINISH
tile finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.noblecompany.com
VERSION
version
2017
WIDTH
width
64.500
NAME
name
ProBase II
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions