??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hunter Industries
Description
Pro-Spray PRS30
Bill of material
PROS-04 PRS30 RFAPROS-04 PRS30
ORDERNO
PROS-04 PRS30 RFAPROS-04 PRS30
ALWAYS_VERTICAL
always vertical
1
ANNOTATION_SYMBOL
annotation symbol
ARC_MAX
arc max
360
ARC_MIN
arc min
0
ASSEMBLY_CODE
assembly code
G2050700
BODY_HEIGHT
body height
155
BODY_MATERIAL
body material
CATEGORY
category
CONNECTION_DIA
connection_dia
15.000
COST
cost
0
COVERAGE
coverage
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
ProSpray® with Pressure Regulator PROS-04-PRS30 10cm PopUp and Pro Adjustable 4A-Lt. Green Nozzle
DESIGN_OPTION
design option
-1
DIAMETER
diameter
609.600
EXPOSED_DIAMETER
exposed diameter
57
FAMILY_NAME
family name
HOST
host
0
INLET_SIZE
inlet size
1/2" NPT
K_FACTOR
k-factor
0
KEYNOTE
keynote
328423.02
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Hunter® Industries
MASSUNIT
massunit
1
MODEL
model
PROS-04-PRS30-4A
NOZZLE_SIZE
nozzle size
Hunter® Pro Adjustable (4A) Lt.Green Nozzle
NOZZLE_REF
nozzle_ref
4
NOZZLE_URL
nozzle_url
https://www.hunterindustries.com/irrigation-product/nozzles/pro-adjustable-nozzles
OMNICLASS_NUMBER
omniclass number
23.11.27.15.11.11
OMNICLASS_TITLE
omniclass title
ORIFICE
orifice
0
ORIFICE_SIZE
orifice size
0
PART_TYPE
part type
0
POP_UP_HEIGHT
pop up height
100
POP_UP_MATERIAL
pop up material
PRECIPITATION_RATE
precipitation rate
139
PRESSURE
pressure
210
PRESSURE_CLASS
pressure class
0
PRODUCT_FLOW
product flow
0.830
RESPONSE
response
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAL
seal
SHARED
shared
1
SHOW_2D_SYMBOL
show 2d symbol
1
SHOW_WATER_SPRAY
show water spray
1
TEMPERATURE_RATING
temperature rating
0
TRAJECTORY_ANGLE
trajectory angle
3
TRAJECTORY_ARC
trajectory arc
90
TRAJECTORY_RADIUS
trajectory radius
1200
TRAJECTORY_REF
trajectory ref
90
TYPE_COMMENTS
type comments
Pro-Spray® PROS-04
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.hunterindustries.com/irrigation-product/spray-bodies/pro-spray-prs30
VALID_TRAJECTORY_ARC
valid trajectory arc
90
WATER
water
WORK_PLANE_BASED
work plane-based
0
NAME
name
PROS-04 PRS30 RFAPROS-04 PRS30
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions