??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Icons of Denmark
Description
Private Box Set
Bill of material
Private Box Set
ORDERNO
Private Box Set
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CE_APPROVAL
ce approval
1
CERTIFICATION
certification
Complies with CMHR Combustion Modified High Resiliance (UK fire safety standard for seat foam).
COLOUR
colour
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
The Private sofa is a modular sofa series manufactured under Icons of Denmark’s own label. Addressing privacy for commercial interiors, the Private Sofa is deal for informal meetings or as a space to withdraw for concentrated work. The Private Sofa is constructed as a modular sofa system with opportunity for creating multiple sizes and variations. The sofa can also include integrated power sockets and USB points. Available as a 1, 2, 2.5 seater, and as a box set.
DESIGN_OPTION
design option
-1
DESIGNER
designer
Peter Barreth
EAN_CODE
ean code
EXPECTED_LIFE
expected life
20 Years
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
GROSS_WEIGHT_KG
gross weight kg
HOST
host
0
INCLUDE_POWER_SOCKET
include power socket
1
ISO_14001
iso 14001
1
ISO_9001
iso 9001
0
KEYNOTE
keynote
LEG_MATERIAL
leg material
MAINTENANCE
maintenance
Icons of Denmark offers a five year material and construction warranty. Wear and tear, damage to upholstery and surface finish etc. are not covered by the warranty
MANUFACTURER
manufacturer
Icons of Denmark
MANUFACTURER_COUNTRY
manufacturer country
Denmark
MANUFACTURER_WEBSITE
manufacturer website
http://www.iconsofdenmark.dk/
MASSUNIT
massunit
1
MATERIAL
material
MEASUREMENT_UNITS
measurement units
mm
MODEL
model
Box Set, 2 Seater
NAME
name
Private Box Set
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_DEPTH
overall depth
2650
OVERALL_HEIGHT
overall height
1400
OVERALL_THICKNESS
overall thickness
0
OVERALL_WIDTH
overall width
1760
PRODUCT_CERTIFICATIONS
product certifications
http://www.iconsofdenmark.dk/products/sofas/private-sofa/
PRODUCT_FAMILY
product family
PrivateSofa_BoxSet2Seater
PRODUCT_GROUP
product group
PrivateSofa
PRODUCT_LITERATURE
product literature
http://www.iconsofdenmark.dk/products/sofas/private-sofa/
PRODUCT_MODEL_NUMBER
product model number
PRODUCT_RANGE
product range
Private Sofa Box Set
PRODUCT_URL
product url
http://www.iconsofdenmark.dk/products/sofas/private-sofa/
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_1
seat 1
SEAT_2
seat 2
SEAT_HEIGHT
seat height
450
SEAT_MATERIAL
seat material
SHAPE
shape
Rectangular
SHARED
shared
0
SHIPPING_WEIGHT_KG
shipping weight kg
SHOW_TABLE
show table
1
TABLE_HEIGHT
table height
720
TABLE_LENGTH
table length
1390
TABLE_TOP_MATERIAL
table top material
TABLE_WIDTH
table width
560
TECHNICAL_DESCRIPTION
technical description
The Private sofa is a modular sofa series manufactured under Icons of Denmark’s own label. Addressing privacy for commercial interiors, the Private Sofa is deal for informal meetings or as a space to withdraw for concentrated work. The Private Sofa is constructed as a modular sofa system with opportunity for creating multiple sizes and variations. The sofa can also include integrated power sockets and USB points. Available as a 1, 2, 2.5 seater, and as a box set.
TYPE
type
Furniture
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIQUE_REFERENCE
unique reference
URL
url
http://www.iconsofdenmark.dk/
WALL_MATERIAL
wall material
WARRANTY_ID
warranty id
5 Years
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions