??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider bo
Description
Prisma P LV Switchboard 1600A Max Front Access 3 Column
Bill of material
prisma_p_lv_switchboard_1600a_max_front_access_3_column_prisma_p_3200a_nw08_nw32_600mm_3_columns
VARIANTNAME
Prisma P 3200A NW08-NW32/600mm 3 columns
VARWEIGHT
Weight
0
VARTEMPERATURE
Temperature
35
VARREFERENCESTANDARDS
Reference Standards
IEC61439-1 / IEC61439-2
VARINSTALLATION
Installation
Indoor
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VARCLIMATICRESTISTANCE
Climatic Restistance
ISO 12944 (level C1 to C4)
VARALTITUDE
Altitude
≤ 2000 m
VARACCESS
Access
Front
VARVERTICALBUSBAR
Vertical Busbar
1
VARSERVICEINDEX
Service Index
IS 111, 211, 223*, 231, 232, 233*, 331, 332
VARRATEDOPERATIONALVOLTAGEUE
Rated Operational Voltage (Ue)
400
VARRATEDINSULATIONVOLTAGEUI
Rated Insulation Voltage (Ui)
1000
VARRATEDIMPULSEVOLTAGEUIMP
Rated Impulse Voltage (Uimp)
12kV
VARRATEDFREQUENCYF
Rated Frequency (F)
50 / 60 Hz
VARRATEDCURRENTRANGE
Rated Current Range
630, 800, 1000, 1250, 1600, 2000, 2500, 3200
VARRATEDCURRENTIN
Rated Current (In)
3200
VAROVERVOLTAGECATEGORY
Overvoltage Category
III
VARNUMBEROFPOLES
Number of Poles
3
VARMAXRATEDSHORTTIMECURRENTICW1S
Max rated Short-Time Current (Icw) 1s
100kA
VARINTERNALARCINGPROTECTIONACCORDINGTOIEC1641V2
Internal Arcing protection according to IEC 1641 V2
50kA/415V/500ms
VARINBUSBAR
In Busbar
630, 800, 1000, 1250, 1600, 2000, 2500, 3200
VARHORIZONTALBUSBAR
Horizontal Busbar
1
VARFUNCTIONTYPE
Function Type
Distribution
VARFUNCTION
Function
Distribution
VAREARTHINGDIAGRAM
Earthing Diagram
TT / IT / TNS / TNC
VARDEGREEOFPOLLUTION
Degree of Pollution
3
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARSHOWCLEARANCE
Show Clearance
1
VARADDITIONALPLINTH
Additional Plinth
1
VARPLINTH100MM
Plinth 100mm
1
VARPLAINDOOR
Plain Door
1
VARFORMIEC6143912
Form - IEC61439-1/2
1_ 2b_ 3b_ 4a_ 4b
VARENCLOSUREMOUNTING
Enclosure Mounting
Floor
VARDOORLEFT
Door Left
1
VARDOOR
Door
1
VARDEGREEOFPROTECTION
Degree of Protection
(IP) 30 / 31 / 55
VARCUBICALTYPE
Cubical Type
With/Without door
VARCABLEENTRY
Cable Entry
Top / Bottom
VARAVAILABILITY
Availability
Custom
VARWIDTH
Width
2910 mm
VARHEIGHT
Height
2006 mm
VARDEPTH
Depth
650 mm
VARCLEARANCETOP
Clearance Top
600 mm
VARCLEARANCEREAR
Clearance Rear
30 mm
VARCLEARANCEFRONT
Clearance Front
1200 mm
VARMANUFACTURER
Manufacturer
Schneider Electric
VARCOPYRIGHT
Copyright ©
© Schneider Electric
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions