??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aventech Research
Description
Pressure Fixture - AIMMS-20 ADP & ARIM200
Bill of material
Pressure Calibration Fixture - M200
ORDERNO
Pressure Calibration Fixture - M200
APPLICABLE_TUBING
applicable tubing
1/4 O.D
DIMENSIONS
dimensions
9.47 in. X 4.12 in. X 4.12 in. (240.48 mm X 104.65 mm X 104.65 mm)
MATERIAL
material
Aluminum 6061-T6
PRESSURE_INPUT_CONNECTORS
pressure input connectors
SMC Connectors (P/N: SMC KQ2H07-32)
SURFACE_FINISH
surface finish
Blue Anodized
WEIGHT
weight
3.60 lbs. (1635 g)
NAME
name
Pressure Calibration Fixture - M200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions