??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Atlas Scientific
Description
Pressure
Bill of material
A-10 Analog Pressure Sensor
ORDERNO
ACCURACY
accuracy
± 0.1 PSI (0.689 kPa)
CONNECTOR
connector
Tinned leads
DATA_FORMAT
data format
0.5 VDC – 4.5 VDC
DATA_PROTOCOL
data protocol
Analog voltage
DURABILITY
durability
IP67
OPERATING_VOLTAGE
operating voltage
5 VDC
RANGE
range
READS
reads
Pressure (PSIG)
RESOLUTION
resolution
RESPONSE_TIME
response time
1ms
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions