??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
DELABIE
Description
PREMIX NANO thermostatic mixing valve_1
Bill of material
PREMIX NANO thermostatic mixing valve_1
ORDERNO
PREMIX NANO thermostatic mixing valve_1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Basin, shower
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Hot water thermostatic mixing valve for mixed water distribution: For 1 to 2 tap or 1 shower. Anti-scalding safety: Automatic water shut-off in case of hot or cold water supply failure. Temperature pre-set at 38°C,can be adjusted by the installer from 34 - 60°C. Non-return valves and filters. KV 7 lpm. Minimum flow rate for operation: 3 lpm. Thermal shocks are possible. Polished chrome body, hot water inlet F3/8", cold water inlet M3/8" and mixed water outlet M3/8".
FINISH
finish
FLOWRATE_LPM
flowrate lpm
7lpm (KV)
FLOWRATE_LPS
flowrate lps
0,12 lps (KV)
GRADE
grade
ACS - BELGAQUA - PZH
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Connection kit, mixer, tap, valve
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
PREMIX NANO
MODELNUMBER
modelnumber
732216
NAME
name
PREMIX NANO thermostatic mixing valve_1
NOMINALHEIGHT
nominalheight
70
NOMINALLENGTH
nominallength
75
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
Thermostatic mixing valve
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/732216
RADIUS__IN_CW_
radius (in cw)
7.600
RADIUS__IN_HW_
radius (in hw)
8.300
RADIUS__OUT_MW_
radius (out mw)
8.300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330148221
SHARED
shared
0
TYPE_COMMENTS
type comments
Thermostatic mixing valve
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
55°C-85° (∆50°C : CW/HW)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions