??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
DELABIE
Description
PREMIX COMPACT
Bill of material
PREMIX COMPACT
ORDERNO
PREMIX COMPACT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Basin, shower
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Hot water thermostatic mixing valve for mixed water distribution: For 2 to 7 sanitary points-of-use (depending on the flow rate). Anti-scalding safety: Automatic hot water shut-off if cold water supply fails. Adjustable temperature from 30° - 60°C, can be blocked by the installer. Non-return valves and filters. Minimum flow rate for operation: 5 lpm. Thermal shocks are possible. M½" (KV 19 lpm). Rough finish with blue control cap.
FINISH
finish
FLOWRATE_LPM
flowrate lpm
KV 19 lpm
FLOWRATE_LPS
flowrate lps
KV 0.32 lps
GRADE
grade
ACS - BELGAQUA - PZH
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Mixer, tap, valve
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
PREMIX COMPACT
MODELNUMBER
modelnumber
733015
NAME
name
PREMIX COMPACT
NOMINALLENGTH
nominallength
140
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
OPERATION
operation
Thermostatic mixing valve
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/733015
RADIUS
radius
10.300
RADIUS__OUT_
radius (out)
10.300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330018951
SHARED
shared
0
TYPE_COMMENTS
type comments
Thermostatic mixing valve
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
55°C-85° (∆50°C : CW/HW)
WFU
wfu
0
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions