??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
PREMIX COMFORT_1
Bill of material
PREMIX COMFORT_1
ORDERNO
PREMIX COMFORT_1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Basin, shower
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Group thermostatic mixing valve for mixed water distribution from 32° to 42°C: Anti-scalding safety. Regulation of temperature variations. Non-return valves and filters accessible from the exterior without having to remove the mechanism. Thermal cartridge with no specific lever needed (push-button on the control knob). Interchangeable cartridge with automotive cell. High-resistance chrome-plated brass body DZR. Maximum hot water temperature: 85°C. Differential hot water / mixed water: 15°C mini. Pressure differences at the entrance: 1 bar maximum (0.5 bar recommended). Minimum pressure / maximum: 1 to 10 bar (1 to 5 bar recommended). Left hand side hot water inlet (red ring) and right hand side cold water inlet (blue ring). Mixed water outlet at the top (purple ring). For bottom outlet: unscrew / place lid at the top and outlet connector at the bottom. Maximum temperature limiter, can be adjusted by the installer. Reduced risk of scalding by limiting temperature at the point-of-use. 90 lpm at 3 bar - M1".
FINISH
finish
FLOWRATE_LPM
flowrate lpm
90 lpm at 3 bar
FLOWRATE_LPS
flowrate lps
1,5 lps at 3 bar
GRADE
grade
ACS - BELGAQUA - PZH
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Mixer, tap, valve
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
PREMIX COMFORT
MODELNUMBER
modelnumber
731003
NAME
name
PREMIX COMFORT_1
NOMINALHEIGHT
nominalheight
80
NOMINALLENGTH
nominallength
160
NOMINALWIDTH
nominalwidth
23
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
OPERATION
operation
Group thermostatic mixing valve
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/731003
RADIUS
radius
8.300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330020787
SHARED
shared
0
TYPE_COMMENTS
type comments
Thermostatic mixing valve
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
55°C-85° (∆50°C : CW/HW)
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions