??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
COBA
Description
Premier Track
Bill of material
Premier Track
ORDERNO
Premier Track
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTICRATING
acousticrating
n/a
ARRANGEMENT
arrangement
Internally inset in a matwell
ARRANGEMENTOPTIONS
arrangementoptions
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BASECOLOUR
basecolour
Black
BASEMATERIAL
basematerial
Recycled PVC
CAN_HOST_REBAR
can host rebar
0
CARPETCOLOUROPTIONS
carpetcolouroptions
Anthracite, Blue, Brown, Grey
CATEGORY
category
Pr_35_57_11_26:Entrance mats
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COMBUSTIBLE
combustible
0
CONSTITUENTS
constituents
n/a
CONSTRUCTION
construction
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1200
DESCRIPTION
description
Premium interlinking carpet tiles for entrance matting
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
440 x 290 mm
DURATIONUNIT
durationunit
year
EDGINGMATERIAL
edgingmaterial
ENTRANCEMATTINGHEIGHT
entrancemattingheight
16
ENTRANCEMATTINGLENGTH
entrancemattinglength
290
ENTRANCEMATTINGMATERIAL
entrancemattingmaterial
ENTRANCEMATTINGWIDTH
entrancemattingwidth
440
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Crush-resistant nylon carpet insert, effectively scrapes dirt and wipes moisture, suitable for wheeled trolleys, safe for high heeled footwear
FINISH
finish
Carpet strips in a PVC frame
FIRERATING
firerating
B(F2)S2
FLAMMABILITYRATING
flammabilityrating
n/a
FLOORRECESSDEPTH
floorrecessdepth
25
FLOORRECESSLENGTH
floorrecesslength
295
FLOORRECESSWIDTH
floorrecesswidth
445
FRAGILITYRATING
fragilityrating
n/a
GRADE
grade
n/a
HASANTISTATICSURFACE
hasantistaticsurface
1
HASNONSKIDSURFACE
hasnonskidsurface
0
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcCoveringType
IFCEXPORTTYPE
ifcexporttype
FLOORING
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
Edge, Female connector - 290 mm, Female connector - 440 mm, Male connector - 290 mm, Male connector - 440 mm
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
ISEXTERNAL
isexternal
1
KEYNOTE
keynote
LINKINGJOINTS
linkingjoints
MANUFACTURERNAME
manufacturername
COBA Africa
MANUFACTURERURL
manufacturerurl
www.cobaeurope.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MATTINGHEIGHT
mattingheight
16 mm
MATWELLEDGINGREQUIRED
matwelledgingrequired
1
MATWELLEDGINGWIDTH
matwelledgingwidth
2.500
MODEL
model
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
Premier Track Matting
NAME
name
Premier Track
NBSDESCRIPTION
nbsdescription
Entrance matting
NBSREFERENCE
nbsreference
45-35-35/420
NOMINALHEIGHT
nominalheight
16
NOMINALLENGTH
nominallength
290
NOMINALWIDTH
nominalwidth
440
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PATTERN
pattern
Horizontal strips (4 per tile)
PRODUCTINFORMATION
productinformation
https://www.cobaeurope.com/datasheets/ds-p97.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
440 x 290 mm
SURFACEINSERTOPTIONS
surfaceinsertoptions
Nylon carpet
SURFACEINSERTWIDTH
surfaceinsertwidth
SURFACESPREADOFFLAME
surfacespreadofflame
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THERMALTRANSMITTANCE
thermaltransmittance
0
TOTALTHICKNESS
totalthickness
0
TRAFFICTYPE
traffictype
Pedestrian, wheel chairs, pushchairs and trolleys
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_35_57_11_26
UNICLASS2015TITLE
uniclass2015title
Entrance mats
UNICLASS2015VERSION
uniclass2015version
Products v1.11
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5 years
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions