??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
COBA
Description
Premier Star Gripper Plus
Bill of material
Premier Star Gripper Plus
ORDERNO
Premier Star Gripper Plus
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACOUSTICRATING
acousticrating
n/a
ARRANGEMENT
arrangement
n/a
ARRANGEMENTOPTIONS
arrangementoptions
Ideal for recessed entrance wells. Woven brush insert can be used externally. Polypropylene carpet insert for covered walkways only.
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BASECOLOUR
basecolour
Black
BASEMATERIAL
basematerial
PVC base tile is manufactured from 100% recycled materials
CAN_HOST_REBAR
can host rebar
0
CARPETCOLOUROPTIONS
carpetcolouroptions
Charcoal
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COMBUSTIBLE
combustible
0
CONSTITUENTS
constituents
n/a
CONSTRUCTION
construction
Open design
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1200
DESCRIPTION
description
Interlocking entrance tile system
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
n/a
EDGINGMATERIAL
edgingmaterial
EDGINGREQUIRED
edgingrequired
1
ENTRANCEMATTINGHEIGHT
entrancemattingheight
14
ENTRANCEMATTINGLENGTH
entrancemattinglength
500
ENTRANCEMATTINGMATERIAL
entrancemattingmaterial
ENTRANCEMATTINGWIDTH
entrancemattingwidth
2000
EXPECTEDLIFE
expectedlife
5 years plus if used in the correct environment for the volume and type of traffic as per specification
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FIRERATING
firerating
n/a
FLAMMABILITYRATING
flammabilityrating
n/a
FLOORRECESSDEPTH
floorrecessdepth
25
FLOORRECESSLENGTH
floorrecesslength
500
FLOORRECESSWIDTH
floorrecesswidth
2000
FRAGILITYRATING
fragilityrating
n/a
GRADE
grade
n/a
HASANTISTATICSURFACE
hasantistaticsurface
0
HASNONSKIDSURFACE
hasnonskidsurface
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcCoveringType
IFCEXPORTTYPE
ifcexporttype
FLOORING
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
n/a
ISEXTERNAL
isexternal
0
KEYNOTE
keynote
LINKINGJOINTS
linkingjoints
PVC
MANUFACTURERNAME
manufacturername
COBA Africa
MANUFACTURERURL
manufacturerurl
www.cobaafrica.com
MASSUNIT
massunit
1
MATERIAL
material
Flexible PVC with Woven Brush Inserts or Flexible PVC with Polypropylene Inserts
MATTINGHEIGHT
mattingheight
14 mm
MATTINGOFFSETCALC
mattingoffsetcalc
15.200
MATTINGRECESSCALC
mattingrecesscalc
15.700
MATTINGRECESSED
mattingrecessed
0
MATTINGSURFACE
mattingsurface
1
MATWELLEDGING
matwelledging
0
MATWELLEDGINGWIDTH
matwelledgingwidth
2.500
MODEL
model
MODELNUMBER
modelnumber
PSG
MODELREFERENCE
modelreference
Premier Star Gripper Plus
NAME
name
Premier Star Gripper Plus
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Entrance matting
NBSREFERENCE
nbsreference
45-35-35/420
NOMINALHEIGHT
nominalheight
14
NOMINALLENGTH
nominallength
500
NOMINALWIDTH
nominalwidth
2000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PATTERN
pattern
Alternate line design
PRODUCTINFORMATION
productinformation
https://www.matting.co.za/commercial/product/premier-star-gripper-plus/
RAMPEDEDGING
rampededging
1
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SURFACEINSERTOPTIONS
surfaceinsertoptions
Woven Brush Inserts or Polypropylene Inserts
SURFACEINSERTWIDTH
surfaceinsertwidth
±50 mm
SURFACESPREADOFFLAME
surfacespreadofflame
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THERMALTRANSMITTANCE
thermaltransmittance
0
TRAFFICTYPE
traffictype
Pedestrian, wheel chairs, pushchairs and trolleys
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_35_57_11_26
UNICLASS2015TITLE
uniclass2015title
Entrance mats
UNICLASS2015VERSION
uniclass2015version
Products v1.15
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a (dependent on application)
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions