??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fantech
Description
Prefab
Bill of material
400x400 to 400x400-PAP031AAA
IDENT
400x400 to 400x400-PAP031AAA
A
a
315
ALWAYS_VERTICAL
always vertical
1
APPARENTCURRENT_ANZRS
apparentcurrent_anzrs
0
APPARENTPOWER_ANZRS
apparentpower_anzrs
0
ASSEMBLY_CODE
assembly code
D3040100
C
c
400
CATEGORY
category
CHANNEL_FLANGE_THICKNESS
channel flange thickness
6.700
CHANNEL_HEIGHT
channel height
100
CHANNEL_WEB_THICKNESS
channel web thickness
4.200
CHANNEL_WIDTH
channel width
50
CLASSIFICATION
classification
0
COST
cost
0
CREATEDBY_ANZRS
createdby_anzrs
Design Content
CREATEDBYURL_ANZRS
createdbyurl_anzrs
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
AP Series - direct driven, Adjustable pitch, Duct mounted, Axial flow fans
DESIGN_OPTION
design option
-1
DUCT_HEIGHT1
duct height1
400
DUCT_HEIGHT1_B2
duct height1 b2
400
DUCT_HEIGHT2
duct height2
400
DUCT_HEIGHT2_B2
duct height2 b2
400
DUCT_WIDTH1
duct width1
400
DUCT_WIDTH1_B2
duct width1 b2
400
DUCT_WIDTH2
duct width2
400
DUCT_WIDTH2_B2
duct width2 b2
400
E
e
924
EQUIPMENTAIRFLOW_ANZRS
equipmentairflow_anzrs
0
EXTSTATICPRESSURE_ANZRS
extstaticpressure_anzrs
0
F
f
874
FAMILY_NAME
family name
G
g
750
H
h
13.000
HEIGHT_ANZRS
height_anzrs
585
HOST
host
0
KEYNOTE
keynote
LENGTH_ANZRS
length_anzrs
1400
M
m
585
M_B2
m b2
585
MANUFACTURER
manufacturer
Fantech
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MAXIMUMAIRFLOW_ANZRS
maximumairflow_anzrs
0
MAXSPEEDREVSPERSECOND_ANZRS
maxspeedrevspersecond_anzrs
0
MINIMUMAIRFLOW_ANZRS
minimumairflow_anzrs
0
MODEL
model
PAP031AAA
MODEL_B2
model b2
PAP031AAA
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
2013.100
N
n
585
N_B2
n b2
585
NOISELEVELDBA_ANZRS
noiseleveldba_anzrs
0
NUMBEROFPHASES_ANZRS
numberofphases_anzrs
1
NUMBEROFPOLES_ANZRS
numberofpoles_anzrs
2
O
o
385
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
POWERFACTOR_ANZRS
powerfactor_anzrs
1
PRESSUREDROP_ANZRS
pressuredrop_anzrs
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
1
TYPE_COMMENTS
type comments
Fans range in diameter from 315mm to 2000mm.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fantech.com.au/
VOLTAGE_SPECIFIED
voltage specified
230.000
VOLTAGE_ANZRS
voltage_anzrs
230.000
WATTAGE_ANZRS
wattage_anzrs
0
WIDTH_ANZRS
width_anzrs
800
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions