??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 13
HELP_VARIABLE
Company
ASM
Description
PRAS5 PRDS5
Bill of material
SAYAQ979F
ORDERNO
CONNECTION
connection
Connector M12, 5 pinConnector M12, 8 pinCable output, standard length 2 m
HOUSING_MATERIAL
housing material
Stainless steel EN 1.4404 (AISI 316L)
LINEARITY
linearity
Analog ±0.3 % f.s. (typical)Incremental SSI CAN ±1° (typical)
MEASUREMENT_RANGE
measurement range
Analog 0 ... 15° to 0 ... 360°(selectable in 15° increments)Incremental SSI CAN 0 ... 360°
OUTPUT
output
Voltage 0.5 … 10 V, 0.5 … 4.5 VCurrent 4 ... 20 mA, 3 wireVoltage or current output, redundantIncremental encoderSSICANopenCANopen redundantSAE J1939SAE J1939 redundant
PROTECTION_CLASS
protection class
IP67IP69 (with mating connector only)IP68 as option
REPEATABILITY
repeatability
±0.1° (typical)
RESOLUTION
resolution
Analog 0.03 % (60 ... 360°), 0.1 % (15 ... 45°)Incremental 1, 2, 3 ... 1024 pulses per revolutionSSI 12 bit per revolutionCAN 0.05° max.
WEIGHT
weight
Approx. 500 g (without cable)
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions