??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alutronic Kühlkörper
Description
PR 290
Bill of material
PR 290
ORDERNO
PR 290
ALLOY
alloy
AlMgSi 0,5 F22
BASE_HEIGHT__MM_
base height [mm]
6.0
HEIGHT__MM_
height [mm]
30.0
MONTAGECLIPS
montageclips
MC 797 ; MC 773 ; MC 726 ; MC 725
WEIGHT_PER_METER__KGM_
weight per meter [kgm]
0.7045
WIDTH__MM_
width [mm]
23.0
NAME
name
PR 290
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions