??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
PPS Panel
Bill of material
PPS Panel
ORDERNO
PPS Panel
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
PPS Panel 24" Front/Back Panel
DESIGN_OPTION
design option
-1
DOOR_INSERT_BY_OTHERS_MATERIAL
door insert by others-material
DOOR_MATERIAL
door material
FAMILY_NAME
family name
HOST
host
0
INSERT_PANEL_THICKNESS
insert panel thickness
0.021
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
PPS Panel 24
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_HEIGHT
panel height
2.500
PANEL_INSET
panel inset
0.003
PANEL_STYLE
panel style
Palm Beach
PANEL_THICKNESS
panel thickness
0.062
PANEL_WIDTH
panel width
2
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
PPS Panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions