??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AirConcepts
Description
PPD
Bill of material
PPD
ORDERNO
PPD
ASSEMBLY_CODE
assembly code
BORDER_TYPE
border type
LAY-IN
CATEGORY
category
CEILING_MODULE
ceiling module
24.000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_CONNECTION_RADIUS
duct connection radius
8
FAMILY_NAME
family name
HEIGHT_ABOVE_CEILING
height above ceiling
2.250
HOST
host
5
INLET_VELOCITY
inlet velocity
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Air Concepts Inc
MASSUNIT
massunit
1
MATERIAL
material
MAX_FLOW
max flow
2234
MAX_NC_20_FLOW
max nc 20 flow
800
MIN_FLOW
min flow
558
MODEL
model
PPD-16-LI
MODULE_SIZE
module size
24 X 24
NECK_HEIGHT
neck height
2.250
NECK_INNER_RADIUS
neck inner radius
7.875
NECK_RADIUS
neck radius
7.938
NECK_SIZE
neck size
16
NOISE_CRITERIA__DB_
noise criteria (db)
0
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
OVERALL_HEIGHT
overall height
0.448
OVERALL_LENGTH
overall length
1.979
OVERALL_WIDTH
overall width
1.979
PART_TYPE
part type
0
PLAQUE_OFFSET_1
plaque offset 1
1
PLAQUE_OFFSET_2
plaque offset 2
2
PLAQUE_OPENING
plaque opening
0
PLAQUE_RADIUS_1
plaque radius 1
9.625
PLAQUE_RADIUS_2
plaque radius 2
7.688
PLAQUE_RING
plaque ring
6.688
PLAQUE_RING_OFFSET
plaque ring offset
2.125
PLAQUE_SCREW
plaque screw
7.250
PRODUCT_URL
product url
http://airconceptsinc.com/HTML/products/Commercial/PPD_PPDV/PPD_PPDV.html
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
SHARED
shared
0
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_AIR_PRESSURE_DROP
supply air pressure drop
0
THROW
throw
TOTAL_STATIC_PRESSURE
total static pressure
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.airconceptsinc.com
VELOCITY_PRESSURE
velocity pressure
0
NAME
name
PPD
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions