??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cendrex Industries
Description
PPA-00
Bill of material
PPA-00
ORDERNO
PPA-00
ASSEMBLY_CODE
assembly code
C1020700
AVAILABLE_OPTIONS
available options
http://cendrex.com/index.php/en/options
C_CUT_OUT_LENGTH
c cut out length
3.000
CATEGORY
category
CENDREX_LEED_READY_PROGRAM
cendrex leed ready program
http://www.cendrex.com/index.php/en/leed
CONSTRUCTION_MATERIAL
construction material
COST
cost
0
CUT_OUT_LENGTH
cut out length
3.000
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
PPA - Flush Aluminum Floor Hatch
DESIGN_OPTION
design option
-1
DIAMOND_PLATE
diamond plate
DOOR_HEIGHT
door height
24.000
DOOR_OPEN
door open
0
DOOR_SWING
door swing
0
DOOR_WIDTH
door width
24.000
FAMILY_NAME
family name
FINISH
finish
FRAME_DEPTH
frame depth
1.750
HEIGHT_ACTUAL
height actual
28.031
HEIGHT_CALC
height calc
24.000
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
Cendrex
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
PPA
OMNICLASS_NUMBER
omniclass number
23.30.10.27.17
OMNICLASS_TITLE
omniclass title
Access Doors
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://cendrex.com/images/stories/TECH_DATA_SHEET_2014/ppa_cendrex_technical_data_sheet.pdf
PRODUCT_PAGE_URL
product page url
http://www.cendrex.com/index.php/en/floor-hatches/ppa
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cendrex.com
VERSION
version
2013
WIDTH_ACTUAL
width actual
28
WIDTH_CALC
width calc
24.000
NAME
name
PPA-00
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions