??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Big Ass Fans
Description
Powerfoil 8 Plus
Bill of material
Powerfoil 8 Plus
ORDERNO
Powerfoil 8 Plus
ACTUAL_EXTENSION_TUBE_LENGTH
actual extension tube length
1
ACTUAL_FAN_DIAMETER
actual fan diameter
12
AIRFOIL_FINISH
airfoil finish
Mill finish aluminum
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATIONS_ENTIRE_FAN
certifications entire fan
ETL/Intertek-certified to ANSI/UL 507 and CSA C22.2
CLEARANCE_REQUIRED_BELOW_THE_CEILING_DECK
clearance required below the ceiling deck
6 ft (1.8 m) below ceiling deck
CLEARANCE_REQUIRED_ON_SIDES
clearance required on sides
2 ft (0.6 m) On Sides
CONTROLLER
controller
VFD, NEMA 4X (wall-mounted or onboard)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYLINDER
cylinder
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_TYPE
diameter type
1
EXTENSION_TUBE_LENGTH
extension tube length
1
FAMILY_NAME
family name
FAN_BLADE_LENGTH
fan blade length
5.29166666666667
FAN_CONFIGURATION
fan configuration
Please Confirm Configuration With Cut Sheet
FAN_DIAMETER
fan diameter
12
FAN_HEIGHT
fan height
3.58333333333333
FAN_RADIUS
fan radius
6
FAN_WEIGHT
fan weight
150
FAN_WEIGHT_NOTE
fan weight note
Fan weight not including mount or extension tube
FIRE_RELAY
fire relay
Included
GEARBOX
gearbox
Industrial-grade
HOST
host
5
INPUT_POWER_AND_REQUIRED_BREAKER
input power and required breaker
100–125 VAC, 50 or 60 Hz, 1 Phase, 20 A,200–250 VAC, 50 or 60 Hz, 1 Phase, 15 A,200–250 VAC, 50 or 60 Hz, 3 Phase, 10 A,400–480 VAC, 50 or 60 Hz, 3 Phase, 10 A,575–600 VAC, 50 or 60 Hz, 3 Phase, 10 A
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Big Ass Fans
MASSUNIT
massunit
1
MAXIMUM_FULL_LOAD_CURRENT
maximum full load current
11.0 A @ 100–125 VAC, 1 Phase,5.5 A @ 200–250 VAC, 1 Phase,3.2 A @ 200–250 VAC, 3 Phase,1.6 A @ 400–480 VAC, 3 Phase,1.3 A @ 575–600 VAC, 3 Phase
MAXIMUM_SPEED
maximum speed
93 RPM
MODEL
model
Powerfoil 8 Plus
MOTOR
motor
1.0 hp(0.75 kW)
MOTOR_MATERIAL
motor material
MOUNT_OPTIONS
mount options
Large I-beam, spanned angle iron, small or large L-bracket, Z-purlins
NUMBER_AND_TYPE_OF_AIRFOILS
number and type of airfoils
8 patented Powerfoil airfoils and winglets ,8 patent-pending AirFences
OMNICLASS_NUMBER
omniclass number
23.75.35.17.17.11
OMNICLASS_TITLE
omniclass title
Ceiling Fans
ONBOARD_VARIABLE_FREQUENCY_DRIVE
onboard variable frequency drive
ABS/PVC Based Enclosure, Built-in Heatsink
PART_TYPE
part type
0
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETY_FEATURES
safety features
Airfoil retainers, hub clips, safety cables, Grade 8 bolts
SHARED
shared
0
SOUND_LEVEL_AT_MAXIMUM_SPEED
sound level at maximum speed
< 55 dBA
STANDARD_COLOR
standard color
Powerfoil Winglets (Safety Yellow)
STANDARD_MOUNT
standard mount
Small I-beam
SUPPORT
support
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.bigassfans.com/
VERSION
version
2018
VOLTAGE
voltage
0
WARRANTY
warranty
7 yr mechanical, 3 yr (standard) or 7 yr (extended) electrical, 1 yr labor
WINGLET_STANDARD_COLOR
winglet standard color
Powerfoil winglet (safety yellow)
NAME
name
Powerfoil 8 Plus
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions