??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Acroname
Description
Power Supplies
Bill of material
480W Enclosed DIN Rail Power Supply
ORDERNO
COOLING_TYPE
cooling type
DIMENSIONS_LXWXH__MM_
dimensions lxwxh (mm)
IOUT_1__A_
iout 1 (a)
ISOLATION
isolation
MOUNTING_TYPE
mounting type
NUMBER_OF_OUTPUTS
number of outputs
OPERATING_TEMPERATURE___C_
operating temperature (ºc)
OUTPUT_CURRENT__A_
output current (a)
OUTPUT_VOLTAGE__VDC_
output voltage (vdc)
POWER__W_
power (w)
VOLTAGE_INPUT__VAC_
voltage input (vac)
VOUT_1__VDC_
vout 1 (vdc)
NAME
name
FEATURES
features
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions