??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Hubbell
Description
Power Distribution Blocks
Bill of material
BDBLHC245001
ORDERNO
AMPERAGE_RATING
amperage rating
CERTIFICATION___CSA_APPROVED
certification - csa approved
CERTIFICATION___CULUS
certification - culus
No
CERTIFICATION___ETL
certification - etl
No
CERTIFICATION___UL_LISTED_DIRECT_BURIAL
certification - ul listed direct burial
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CONDUCTOR___AL_STR_RUN
conductor - al str run
CONDUCTOR___AL_STR_RUN_RANGE
conductor - al str run range
CONDUCTOR___AL_STR_TAP
conductor - al str tap
CONDUCTOR___AL_STR_TAP_RANGE
conductor - al str tap range
CONDUCTOR___COPPER_STR_RUN
conductor - copper str run
CONDUCTOR___COPPER_STR_RUN_RANGE
conductor - copper str run range
CONDUCTOR___COPPER_STR_TAP
conductor - copper str tap
CONDUCTOR___COPPER_STR_TAP_RANGE
conductor - copper str tap range
CONDUCTOR_TYPE
conductor type
AL C Str-RunCU C Str-RunAL C Str-TapCU C Str-Tap
DIMENSION___L_LENGTH_OVERALL_MM
dimension - l length overall mm
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
INSULATION
insulation
INSULATION_TYPE
insulation type
MATERIAL
material
MINIMUM_PACK_QUANTITY
minimum pack quantity
1
NUMBER_OF_POLES
number of poles
PLATED
plated
PLATING_TYPE
plating type
RATING___MINIMUM_VOLTAGE
rating - minimum voltage
600
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
CM
TEMPERATURE_RATING
temperature rating
TRADE_NAME
trade name
VERSIPOLE™
UL_LISTED
ul listed
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
DIMENSION___HOLE_SIZE_INCH
dimension - hole size inch
DIMENSION___HOLE_SIZE_MM
dimension - hole size mm
DIMENSION___WIDTH_INCH
dimension - width inch
DIMENSION___WIDTH_MM
dimension - width mm
APPLICATION
application
CARTON_QUANTITY
carton quantity
DIMENSION___HEIGHT_INCH
dimension - height inch
EU_ROHS_INDICATOR
eu rohs indicator
SUB_BRAND
sub brand
TYPE
type
DIMENSION___PAD_WIDTH_INCH
dimension - pad width inch
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions